igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
48.5 mm
Max. cable diameter
35 mm

Opening principle
Openable along outer radius
Inner width [Bi]
75 mm
Bending radius [R]
75 mm
Article structure & price calculation
Off-centre feed
m
Total price
EUR 94.98 / mplus VAT and shipping chargesEUR 94.98
Usually dispatched within 1 working day
Parts list
(1)e-chain®
Part No. : E300.075.075.0EUR 94.98
Energy chain series E300 | Split crossbars along the outer radius| Inner height: 48.5mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit-dotE300.075.075.07575

