Energy chain Z06 series | split crossbar along the inner radius | inner height: 10.7mm

easy chain Z06
igus-icon-lupe
Z06.10.018.0 technical drawing
igus-icon-lupe
Z06.10.018.0 technical drawing
igus-icon-lupe
Z06.10.018.0 technical drawing
igus-icon-lupe
1 from 4
easy chain Z06
Energy chain Z06 series | split crossbar along the inner radius | inner height: 10.7mm
Energy chain Z06 series | split crossbar along the inner radius | inner height: 10.7mm
Energy chain Z06 series | split crossbar along the inner radius | inner height: 10.7mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10.7 mm
Max. cable diameter
Max. cable diameter
6.5 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bending radius [R]
Bending radius [R]
18 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 37.78
EUR 37.78 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : Z06.10.018.0EUR 37.78
Energy chain Z06 series | split crossbar along the inner radius | inner height: 10.7mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h