Energy chain E03 series | split crossbar along the outer radius | inner height: 5mm

easy chain E03
igus-icon-lupe
E03.05.010.0 technical drawing
igus-icon-lupe
E03.05.010.0 technical drawing
igus-icon-lupe
E03.05.010.0 technical drawing
igus-icon-lupe
1 from 4
easy chain E03
Energy chain E03 series | split crossbar along the outer radius | inner height: 5mm
Energy chain E03 series | split crossbar along the outer radius | inner height: 5mm
Energy chain E03 series | split crossbar along the outer radius | inner height: 5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
5 mm
Max. cable diameter
Max. cable diameter
3 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
5 mm
Bending radius [R]
Bending radius [R]
10 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 47.58
EUR 47.58 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : E03.05.010.0EUR 47.58
Energy chain E03 series | split crossbar along the outer radius | inner height: 5mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h