Energy chain Z300.2 series | with 2-chambers, split crossbar along the inner radius | inner height: 48.5mm

easy chain Z300.2 series
igus-icon-lupe
Z300.2/45.075.0 technical drawing
igus-icon-lupe
Z300.2/45.075.0 technical drawing
igus-icon-lupe
Z300.2/45.075.0 technical drawing
igus-icon-lupe
1 from 4
easy chain Z300.2 series
Energy chain Z300.2 series | with 2-chambers, split crossbar along the inner radius | inner height: 48.5mm
Energy chain Z300.2 series | with 2-chambers, split crossbar along the inner radius | inner height: 48.5mm
Energy chain Z300.2 series | with 2-chambers, split crossbar along the inner radius | inner height: 48.5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
48.5 mm
Max. cable diameter
Max. cable diameter
20 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
100 mm
Bending radius [R]
Bending radius [R]
75 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 99.92
EUR 99.92 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : Z300.2/45.075.0EUR 99.92
Energy chain Z300.2 series | with 2-chambers, split crossbar along the inner radius | inner height: 48.5mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h