igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
37.1 mm
Max. cable diameter
20 mm

Opening principle
Openable along outer radius
Inner width [Bi]
100 mm
Bending radius [R]
63 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EUR 67.30 / mplus VAT and shipping chargesEUR 67.30
Usually dispatched within 8 working days
Parts list
(1)e-chain®
Part No. : E26.2/45.063.0EUR 67.30
Energy chain E26.2 series | with 2-chambers, split crossbar along the outer radius | inner height: 37.1mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE26.2/45.063.010063

