Energy chain Z26.2 series | split crossbar along the inner radius | inner height: 37.1mm

Z26.2/45.063.0 product image
igus-icon-lupe
Z26.2/45.063.0 technical drawing
igus-icon-lupe
Z26.2/45.063.0 technical drawing
igus-icon-lupe
Z26.2/45.063.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain Z26.2 series | split crossbar along the inner radius | inner height: 37.1mm
Energy chain Z26.2 series | split crossbar along the inner radius | inner height: 37.1mm
Energy chain Z26.2 series | split crossbar along the inner radius | inner height: 37.1mm
Energy chain Z26.2 series | split crossbar along the inner radius | inner height: 37.1mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
37.1 mm
Max. cable diameter
Max. cable diameter
20 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
100 mm
Bending radius [R]
Bending radius [R]
63 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 67.30
EUR 67.30 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : Z26.2/45.063.0EUR 67.30
Energy chain Z26.2 series | split crossbar along the inner radius | inner height: 37.1mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h