Energy chain E065 series | split crossbar along the outer radius | inner height: 11.3mm

easy chain E065 series
igus-icon-lupe
E065.16.018.0 technical drawing
igus-icon-lupe
E065.16.018.0 technical drawing
igus-icon-lupe
E065.16.018.0 technical drawing
igus-icon-lupe
1 from 4
easy chain E065 series
Energy chain E065 series | split crossbar along the outer radius | inner height: 11.3mm
Energy chain E065 series | split crossbar along the outer radius | inner height: 11.3mm
Energy chain E065 series | split crossbar along the outer radius | inner height: 11.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
11.3 mm
Max. cable diameter
Max. cable diameter
7 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
16 mm
Bending radius [R]
Bending radius [R]
18 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 46.98
EUR 46.98 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : E065.16.018.0EUR 46.98
Energy chain E065 series | split crossbar along the outer radius | inner height: 11.3mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h