Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm

E045.3/9.028.0 product image
igus-icon-lupe
E045.3/9.028.0 technical drawing
igus-icon-lupe
E045.3/9.028.0 technical drawing
igus-icon-lupe
E045.3/9.028.0 technical drawing
igus-icon-lupe
1 of 4
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
9.4 mm
Max. cable diameter
Max. cable diameter
4.5 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
30 mm
Bending radius [R]
Bending radius [R]
28 mm

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm