igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
11.3 mm
Max. cable diameter
5 mm

Opening principle
Openable along outer radius
Inner width [Bi]
30 mm
Bending radius [R]
18 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EUR 53.95 / mplus VAT and shipping chargesEUR 53.95
Usually dispatched within 8 working days
Parts list
(1)e-chain®
Part No. : E065.3/9.018.0EUR 53.95
Energy chain series E065.3 | with 3 compartment, push cables in on the outer radius | inner height: 11.3mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE065.3/9.018.03018
