PMAFLEX VOH: flexible, very heavy design – black

I-VOHD-07B product image
igus-icon-lupe
I-VOHD-07B technical drawing
igus-icon-lupe
I-VOHD-07B technical drawing
igus-icon-lupe
1 of 3
I-VOHD-07B product image
I-VOHD-07B technical drawing
I-VOHD-07B technical drawing
  • Specially modified polyamide 6
  • Very good self-extinguishing properties
  • Free of halogens and cadmium
  • High impact and tear-out resistance
  • High rigidity and compression strength
  • Temperature range: -40°C to +105°C; short-term: +150°C
  • Chemical resistance: Against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.
igus-icon-lieferzeitI-VOHD-07B
7
D

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm