PMACLIP FH: Support – black

I-BFH-07-0 product image
igus-icon-lupe
I-BFH-07-0 technical drawing
igus-icon-lupe
1 from 2
I-BFH-07-0 product image
I-BFH-07-0 technical drawing
  • High-grade formulated polyamide
  • Self-extinguishing, free of halogens, phosphorus and cadmium
  • Outstanding impact resistance
  • Temperature range: -40°C to 105°C; short-term 160°C
igus-icon-lieferzeitI-BFH-07-0
7

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h