PMAFLEX PCL: Very flexible, medium-weight CSA corrugated tubes – black

I-PCLT-07B product image
igus-icon-lupe
I-PCLT-07B technical drawing
igus-icon-lupe
I-PCLT-07B technical drawing
igus-icon-lupe
1 of 3
I-PCLT-07B product image
I-PCLT-07B technical drawing
I-PCLT-07B technical drawing
  • Polyamide 6.6.6 specially modified to withstand freezing temperatures
  • Self-extinguishing
  • Halogen- and cadmium-free, high impact resistance, even at low temperatures
  • Temperature range:-50°C to +105°C; short-term: +150°C
  • Chemical resistance: Against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.
  • Profile T (fine profile T - tight bending radius) or G (coarse profile G - high pull-out strength)
igus-icon-lieferzeitI-PCLT-07B
7
Fine profile T - tight bending radius

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm