PMAFIX connection fittings VND - straight - black

I-BVND-M12MGT product image
igus-icon-lupe
I-BVND-M12MGT technical drawing
igus-icon-lupe
1 from 2
I-BVND-M12MGT product image
I-BVND-M12MGT technical drawing
  • High-grade formulated polyamide
  • Self-extinguishing, free of halogens, phosphorus and cadmium
  • Outstanding impact resistance
  • Temperature range: -40°C to +105°C; short-term: to +160°C
  • Scope of supply IP66(VND): Fitting with pre-assembled universal security locks (AFN2), IP68(VNV): Fitting with oval locks (OVN2), tube seal and thread seal (NVN3, SVN4)
  • Color: black
igus-icon-lieferzeitI-BVND-M12MGT
M12x1,5
7
Metric thread; standard for highest compatibility
IP66

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h