Energy chain 3938C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm

<p>Energy chain 3938C series<br></p>
igus-icon-lupe
3938C.05.075.0 technical drawing
igus-icon-lupe
3938C.05.075.0 technical drawing
igus-icon-lupe
3938C.05.075.0 technical drawing
igus-icon-lupe
3938C.05.075.0 technical drawing
igus-icon-lupe
1 from 5
<p>Energy chain 3938C series<br></p>
Energy chain 3938C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm
Energy chain 3938C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm
Energy chain 3938C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm
Energy chain 3938C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
42 mm
Max. cable diameter
Max. cable diameter
38 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bending radius [R]
Bending radius [R]
75 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 158.88
EUR 158.88 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : 3938C.05.075.0EUR 158.88
Energy chain 3938C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h