Energy chain 4040C series | for extremely long travels and unsupported, side-mounted applications | inner height: 56mm

<p>4040C series</p>
igus-icon-lupe
4040C.05.135.0 technical drawing
igus-icon-lupe
4040C.05.135.0 technical drawing
igus-icon-lupe
4040C.05.135.0 technical drawing
igus-icon-lupe
1 from 4
<p>4040C series</p>
Energy chain 4040C series | for extremely long travels and unsupported, side-mounted applications | inner height: 56mm
Energy chain 4040C series | for extremely long travels and unsupported, side-mounted applications | inner height: 56mm
Energy chain 4040C series | for extremely long travels and unsupported, side-mounted applications | inner height: 56mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
56 mm
Max. cable diameter
Max. cable diameter
50 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bending radius [R]
Bending radius [R]
135 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 200.98
EUR 200.98 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : 4040C.05.135.0EUR 200.98
Energy chain 4040C series | for extremely long travels and unsupported, side-mounted applications | inner height: 56mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h