Energy chain 5150C series | for extremely long travels and unsupported, side-mounted applications | inner height: 80mm

5150C.05.150.0 product image
igus-icon-lupe
5150C.05.150.0 technical drawing
igus-icon-lupe
5150C.05.150.0 technical drawing
igus-icon-lupe
5150C.05.150.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain 5150C series | for extremely long travels and unsupported, side-mounted applications | inner height: 80mm
Energy chain 5150C series | for extremely long travels and unsupported, side-mounted applications | inner height: 80mm
Energy chain 5150C series | for extremely long travels and unsupported, side-mounted applications | inner height: 80mm
Energy chain 5150C series | for extremely long travels and unsupported, side-mounted applications | inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
74 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bending radius [R]
Bending radius [R]
150 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 289.64
EUR 289.64 / mplus VAT and shipping charges
Delivery time on request

Parts list

(1)
e-chain®
Part No. : 5150C.05.150.0EUR 289.64
Energy chain 5150C series | for extremely long travels and unsupported, side-mounted applications | inner height: 80mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h