Energy chain 4040HD series | Extra robust for extremely long travels | inner height: 56mm

4040HD.05.135.0 product image
igus-icon-lupe
4040HD.05.135.0 technical drawing
igus-icon-lupe
4040HD.05.135.0 technical drawing
igus-icon-lupe
4040HD.05.135.0 technical drawing
igus-icon-lupe
4040HD.05.135.0 technical drawing
igus-icon-lupe
1 from 5
Energy chain 4040HD series | Extra robust for extremely long travels | inner height: 56mm
Energy chain 4040HD series | Extra robust for extremely long travels | inner height: 56mm
Energy chain 4040HD series | Extra robust for extremely long travels | inner height: 56mm
Energy chain 4040HD series | Extra robust for extremely long travels | inner height: 56mm
Energy chain 4040HD series | Extra robust for extremely long travels | inner height: 56mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
56 mm
Max. cable diameter
Max. cable diameter
50 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bending radius [R]
Bending radius [R]
135 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 247.01
EUR 247.01 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : 4040HD.05.135.0EUR 247.01
Energy chain 4040HD series | Extra robust for extremely long travels | inner height: 56mm

Contact us

Contact details

Opening hours