Energy chain 5050HD series | Extra robust for extremely long travels | inner height: 80mm

5050HD.05.150.0 product image
igus-icon-lupe
5050HD.05.150.0 technical drawing
igus-icon-lupe
5050HD.05.150.0 technical drawing
igus-icon-lupe
5050HD.05.150.0 technical drawing
igus-icon-lupe
5050HD.05.150.0 technical drawing
igus-icon-lupe
1 from 5
Energy chain 5050HD series | Extra robust for extremely long travels | inner height: 80mm
Energy chain 5050HD series | Extra robust for extremely long travels | inner height: 80mm
Energy chain 5050HD series | Extra robust for extremely long travels | inner height: 80mm
Energy chain 5050HD series | Extra robust for extremely long travels | inner height: 80mm
Energy chain 5050HD series | Extra robust for extremely long travels | inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bending radius [R]
Bending radius [R]
150 mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h