Energy chain 09 series | zip-open along the outer radius | inner height: 15mm

<p>Energy chain 09 series</p>
igus-icon-lupe
09.16.028.0 technical drawing
igus-icon-lupe
09.16.028.0 technical drawing
igus-icon-lupe
09.16.028.0 technical drawing
igus-icon-lupe
1 from 4
<p>Energy chain 09 series</p>
Energy chain 09 series | zip-open along the outer radius | inner height: 15mm
Energy chain 09 series | zip-open along the outer radius | inner height: 15mm
Energy chain 09 series | zip-open along the outer radius | inner height: 15mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
15 mm
Max. cable diameter
Max. cable diameter
13 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
16 mm
Bending radius [R]
Bending radius [R]
28 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 44.68
EUR 44.68 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : 09.16.028.0EUR 44.68
Energy chain 09 series | zip-open along the outer radius | inner height: 15mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h