Energy chain 15 series | zip-open along the outer radius | inner height: 17mm

Energy chain 15 series
igus-icon-lupe
15.015.038.0 technical drawing
igus-icon-lupe
15.015.038.0 technical drawing
igus-icon-lupe
15.015.038.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain 15 series
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
17 mm
Max. cable diameter
Max. cable diameter
15 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bending radius [R]
Bending radius [R]
38 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 51.72
EUR 51.72 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : 15.015.038.0EUR 51.72
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h