2400 series | Openable from both sides along the inner radius | Inner height: 25mm

<p>2400 series</p>
igus-icon-lupe
2400.02.055.0 technical drawing
igus-icon-lupe
2400.02.055.0 technical drawing
igus-icon-lupe
2400.02.055.0 technical drawing
igus-icon-lupe
2400.02.055.0 technical drawing
igus-icon-lupe
play icon2400.02.055.0 video
igus-icon-lupe
1 from 6
<p>2400 series</p>
2400 series | Openable from both sides along the inner radius | Inner height: 25mm
2400 series | Openable from both sides along the inner radius | Inner height: 25mm
2400 series | Openable from both sides along the inner radius | Inner height: 25mm
2400 series | Openable from both sides along the inner radius | Inner height: 25mm
2400 series | Openable from both sides along the inner radius | Inner height: 25mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
25 mm
Max. cable diameter
Max. cable diameter
23 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bending radius [R]
Bending radius [R]
55 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 75.21
EUR 74.47 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : 2400.02.055.0EUR 75.21
2400 series | Openable from both sides along the inner radius | Inner height: 25mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h