3400 series | Openable from both sides along the inner radius | Inner height: 45mm

<p>3400 series</p>
igus-icon-lupe
3400.050.075.0 technical drawing
igus-icon-lupe
3400.050.075.0 technical drawing
igus-icon-lupe
3400.050.075.0 technical drawing
igus-icon-lupe
play icon3400.050.075.0 video
igus-icon-lupe
1 from 5
<p>3400 series</p>
3400 series | Openable from both sides along the inner radius | Inner height: 45mm
3400 series | Openable from both sides along the inner radius | Inner height: 45mm
3400 series | Openable from both sides along the inner radius | Inner height: 45mm
3400 series | Openable from both sides along the inner radius | Inner height: 45mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
45 mm
Max. cable diameter
Max. cable diameter
42 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bending radius [R]
Bending radius [R]
75 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 147.19
EUR 147.19 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : 3400.050.075.0EUR 147.19
3400 series | Openable from both sides along the inner radius | Inner height: 45mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h