Energy chain series 1500 | Openable from both sides along the outer radius | Inner height: 21mm

<p>Series 1500</p>
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
play icon1500.015.035.0 video
igus-icon-lupe
1 from 6
<p>Series 1500</p>
Energy chain series 1500 | Openable from both sides along the outer radius | Inner height: 21mm
Energy chain series 1500 | Openable from both sides along the outer radius | Inner height: 21mm
Energy chain series 1500 | Openable from both sides along the outer radius | Inner height: 21mm
Energy chain series 1500 | Openable from both sides along the outer radius | Inner height: 21mm
Energy chain series 1500 | Openable from both sides along the outer radius | Inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
21 mm
Max. cable diameter
Max. cable diameter
18 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bending radius [R]
Bending radius [R]
35 mm

Article structure & price calculation

Off-centre feed
m
Total price
EUR 51.44
EUR 49.94 / mplus VAT and shipping charges
Usually dispatched within 1 working day

Parts list

(1)
e-chain®
Part No. : 1500.015.035.0EUR 51.44
Energy chain series 1500 | Openable from both sides along the outer radius | Inner height: 21mm

Contact us

Contact details

Opening hours