Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm

<p>2700 series</p>
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
play icon2700.05.063.0 video
igus-icon-lupe
1 from 6
<p>2700 series</p>
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
35 mm
Max. cable diameter
Max. cable diameter
32 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bending radius [R]
Bending radius [R]
63 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 85.98
EUR 85.98 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : 2700.05.063.0EUR 85.98
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h