3500 series | Openable from both sides along the outer radius | Inner height: 45mm

3500 series
igus-icon-lupe
3500.125.115.0 technical drawing
igus-icon-lupe
3500.125.115.0 technical drawing
igus-icon-lupe
3500.125.115.0 technical drawing
igus-icon-lupe
3500.125.115.0 technical drawing
igus-icon-lupe
play icon3500.125.115.0 video
igus-icon-lupe
1 of 6
3500 series
3500 series | Openable from both sides along the outer radius | Inner height: 45mm
3500 series | Openable from both sides along the outer radius | Inner height: 45mm
3500 series | Openable from both sides along the outer radius | Inner height: 45mm
3500 series | Openable from both sides along the outer radius | Inner height: 45mm
3500 series | Openable from both sides along the outer radius | Inner height: 45mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
45 mm
Max. cable diameter
Max. cable diameter
42 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
125 mm
Bending radius [R]
Bending radius [R]
115 mm

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm