Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm

255.03.055.0 product image
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
play icon255.03.055.0 video
igus-icon-lupe
1 from 6
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
24 mm
Max. cable diameter
Max. cable diameter
22 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
38 mm
Bending radius [R]
Bending radius [R]
55 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 109.36
EUR 109.36 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : 255.03.055.0EUR 109.36
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h