Energy chain series E6.62 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 62mm

Energy chain series E6.62
igus-icon-lupe
E6.62.05.115.0 technical drawing
igus-icon-lupe
E6.62.05.115.0 technical drawing
igus-icon-lupe
E6.62.05.115.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain series E6.62
Energy chain series E6.62 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 62mm
Energy chain series E6.62 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 62mm
Energy chain series E6.62 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 62mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
62 mm
Max. cable diameter
Max. cable diameter
54 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bending radius [R]
Bending radius [R]
115 mm

Article structure & price calculation

Off-centre feed
m
Total price
EUR 301.58
EUR 301.58 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : E6.62.05.115.0EUR 301.58
Energy chain series E6.62 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 62mm

Contact us

Contact details

Opening hours