igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
40 mm
Max. cable diameter
36 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
40 mm
Bending radius [R]
63 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EUR 188.05 / mplus VAT and shipping chargesEUR 188.05
Usually dispatched within 8 working days
Parts list
(1)e-chain®
Part No. : E6.40.040.063.0EUR 188.05
Energy chain series E6.40 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 40mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE6.40.040.063.04063
