Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm

Energy tube R19850
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
1 from 5
Energy tube R19850
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bending radius [R]
Bending radius [R]
200 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 286.56
EUR 286.56 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : 19850.07.200.0EUR 286.56
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h