Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm

Energy tube series R48
igus-icon-lupe
48.025.060.0 technical drawing
igus-icon-lupe
48.025.060.0 technical drawing
igus-icon-lupe
48.025.060.0 technical drawing
igus-icon-lupe
48.025.060.0 technical drawing
igus-icon-lupe
1 from 5
Energy tube series R48
Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm
Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm
Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm
Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
25 mm
Max. cable diameter
Max. cable diameter
22 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bending radius [R]
Bending radius [R]
60 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 105.80
EUR 102.72 / mplus VAT and shipping charges
Usually dispatched within 1 working day

Parts list

(1)
e-chain®
Part No. : 48.025.060.0EUR 105.80
Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h