igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
Inner height [Hi]
10 mm
Max. cable diameter
8 mm

Opening principle
Openable along outer radius
Inner width [Bi]
20 mm
Bending radius [R]
15 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EUR 98.82 / mplus VAT and shipping chargesEUR 98.82
Usually dispatched within 1 working day
Parts list
(1)e-chain®
Part No. : E3.10.020.015.0EUR 98.82
Energy chain series E3.10 | Highly dynamic and suitable for cleanrooms | Inner height: 10mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit-dotE3.10.020.015.02015
