igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
22 mm
Max. cable diameter
20 mm

Opening principle
Openable along outer radius
Inner width [Bi]
20 mm
Bending radius [R]
44 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EUR 99.90 / mplus VAT and shipping chargesEUR 99.90
Usually dispatched within 8 working days
Parts list
(1)e-chain®
Part No. : E3.22.020.044.0EUR 99.90
Energy chain series E3.22 | Highly dynamic and suitable for cleanrooms | Inner height: 22mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE3.22.020.044.02044
