igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
21 mm
Max. cable diameter
18 mm

Opening principle
Openable along inner radius
Inner width [Bi]
15 mm
Bending radius [R]
75 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EUR 75.50 / mplus VAT and shipping chargesEUR 77.77
Usually dispatched within 8 working days
Parts list
(1)e-chain®
Part No. : 1480.015.075.0EUR 77.77
Energy chain 1480 series | Openable from both sides along the inner radius, completely closed | Inner height: 21mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit1480.015.075.01575
