Energy chain E4.112 series | Crossbars every link: openable along the inner and outer radius | Inner height: 112mm

<p>E4.112 series<br></p>
igus-icon-lupe
E4.112.05.200.0 technical drawing
igus-icon-lupe
E4.112.05.200.0 technical drawing
igus-icon-lupe
E4.112.05.200.0 technical drawing
igus-icon-lupe
E4.112.05.200.0 technical drawing
igus-icon-lupe
play iconE4.112.05.200.0 video
igus-icon-lupe
1 from 6
<p>E4.112 series<br></p>
Energy chain E4.112 series | Crossbars every link: openable along the inner and outer radius | Inner height: 112mm
Energy chain E4.112 series | Crossbars every link: openable along the inner and outer radius | Inner height: 112mm
Energy chain E4.112 series | Crossbars every link: openable along the inner and outer radius | Inner height: 112mm
Energy chain E4.112 series | Crossbars every link: openable along the inner and outer radius | Inner height: 112mm
Energy chain E4.112 series | Crossbars every link: openable along the inner and outer radius | Inner height: 112mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
112 mm
Max. cable diameter
Max. cable diameter
100 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bending radius [R]
Bending radius [R]
200 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 353.71
EUR 353.71 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : E4.112.05.200.0EUR 353.71
Energy chain E4.112 series | Crossbars every link: openable along the inner and outer radius | Inner height: 112mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h