Energy chain H4.32 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 32mm

<p>H4.32 series</p>
igus-icon-lupe
H4.32.05.063.0 technical drawing
igus-icon-lupe
H4.32.05.063.0 technical drawing
igus-icon-lupe
H4.32.05.063.0 technical drawing
igus-icon-lupe
H4.32.05.063.0 technical drawing
igus-icon-lupe
play iconH4.32.05.063.0 video
igus-icon-lupe
1 of 6
<p>H4.32 series</p>
Energy chain H4.32 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 32mm
Energy chain H4.32 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 32mm
Energy chain H4.32 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 32mm
Energy chain H4.32 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 32mm
Energy chain H4.32 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bending radius [R]
Bending radius [R]
63 mm

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm