igusigus-icon-cart(0)

Energy chain E4.350 series | Crossbars every link: openable along the inner and outer radius | Inner height: 350mm

E4.350 series
igus-icon-lupe
E4.350 energy chain series is used in a silt treatment plant near the port of Antwerp.
igus-icon-lupe
E4.350.400.500.0 technical drawing
igus-icon-lupe
E4.350.400.500.0 technical drawing
igus-icon-lupe
E4.350.400.500.0 technical drawing
igus-icon-lupe
play iconE4.350.400.500.0 video
igus-icon-lupe
1 of 6
E4.350 series
E4.350 energy chain series is used in a silt treatment plant near the port of Antwerp.
Energy chain E4.350 series | Crossbars every link: openable along the inner and outer radius | Inner height: 350mm
Energy chain E4.350 series | Crossbars every link: openable along the inner and outer radius | Inner height: 350mm
Energy chain E4.350 series | Crossbars every link: openable along the inner and outer radius | Inner height: 350mm
Energy chain E4.350 series | Crossbars every link: openable along the inner and outer radius | Inner height: 350mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height Hi
Inner height Hi
350 mm
Max. cable diameter
Max. cable diameter
315 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width Bi
Inner width Bi
400 mm
Bending radius R
Bending radius R
500 mm

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH