Energy chain 840 series | Crossbars every link: openable along the inner and outer radius | Inner height: 204mm

840 series
igus-icon-lupe
840.13.325.0 technical drawing
igus-icon-lupe
840.13.325.0 technical drawing
igus-icon-lupe
840.13.325.0 technical drawing
igus-icon-lupe
840.13.325.0 technical drawing
igus-icon-lupe
play icon840.13.325.0 video
igus-icon-lupe
1 from 6
840 series
Energy chain 840 series | Crossbars every link: openable along the inner and outer radius | Inner height: 204mm
Energy chain 840 series | Crossbars every link: openable along the inner and outer radius | Inner height: 204mm
Energy chain 840 series | Crossbars every link: openable along the inner and outer radius | Inner height: 204mm
Energy chain 840 series | Crossbars every link: openable along the inner and outer radius | Inner height: 204mm
Energy chain 840 series | Crossbars every link: openable along the inner and outer radius | Inner height: 204mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
204 mm
Max. cable diameter
Max. cable diameter
184 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
100 mm
Bending radius [R]
Bending radius [R]
325 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 535.48
EUR 535.48 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : 840.13.325.0EUR 535.48
Energy chain 840 series | Crossbars every link: openable along the inner and outer radius | Inner height: 204mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h