Energy tube R4.80 series | Completely closed: openable from one side along the outer radius | Inner height: 80mm

Energy tube R4.80
igus-icon-lupe
R4.80.10.200.0 technical drawing
igus-icon-lupe
R4.80.10.200.0 technical drawing
igus-icon-lupe
R4.80.10.200.0 technical drawing
igus-icon-lupe
R4.80.10.200.0 technical drawing
igus-icon-lupe
1 from 5
Energy tube R4.80
Energy tube R4.80 series | Completely closed: openable from one side along the outer radius | Inner height: 80mm
Energy tube R4.80 series | Completely closed: openable from one side along the outer radius | Inner height: 80mm
Energy tube R4.80 series | Completely closed: openable from one side along the outer radius | Inner height: 80mm
Energy tube R4.80 series | Completely closed: openable from one side along the outer radius | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
100 mm
Bending radius [R]
Bending radius [R]
200 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 419.97
EUR 378.35 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : R4.80.10.200.0EUR 419.97
Energy tube R4.80 series | Completely closed: openable from one side along the outer radius | Inner height: 80mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h