Energy tube R1608 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 108mm

Energy tube R1608 series
igus-icon-lupe
1608.20.250.0 technical drawing
igus-icon-lupe
1608.20.250.0 technical drawing
igus-icon-lupe
1608.20.250.0 technical drawing
igus-icon-lupe
1608.20.250.0 technical drawing
igus-icon-lupe
1 from 5
Energy tube R1608 series
Energy tube R1608 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 108mm
Energy tube R1608 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 108mm
Energy tube R1608 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 108mm
Energy tube R1608 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 108mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
108 mm
Max. cable diameter
Max. cable diameter
100 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
200 mm
Bending radius [R]
Bending radius [R]
250 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 460.48
EUR 460.48 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : 1608.20.250.0EUR 460.48
Energy tube R1608 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 108mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h