Energy tube RX56 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 73mm

Energy tube RX56 series
igus-icon-lupe
RX56.140.140.0 technical drawing
igus-icon-lupe
RX56.140.140.0 technical drawing
igus-icon-lupe
RX56.140.140.0 technical drawing
igus-icon-lupe
1 from 4
Energy tube RX56 series
Energy tube RX56 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 73mm
Energy tube RX56 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 73mm
Energy tube RX56 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 73mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
73 mm
Max. cable diameter
Max. cable diameter
48 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
140 mm
Bending radius [R]
Bending radius [R]
140 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 302.86
EUR 302.86 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : RX56.140.140.0EUR 302.86
Energy tube RX56 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 73mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h