ESD energy chain E2C.10 series | One-piece, non-openable | inner height: 10.6mm

ESD energy chain E2C.10 series
igus-icon-lupe
E2C.10.16.018.0.ESD technical drawing
igus-icon-lupe
E2C.10.16.018.0.ESD technical drawing
igus-icon-lupe
E2C.10.16.018.0.ESD technical drawing
igus-icon-lupe
1 from 4
ESD energy chain E2C.10 series
ESD energy chain E2C.10 series | One-piece, non-openable | inner height: 10.6mm
ESD energy chain E2C.10 series | One-piece, non-openable | inner height: 10.6mm
ESD energy chain E2C.10 series | One-piece, non-openable | inner height: 10.6mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10 mm
Max. cable diameter
Max. cable diameter
8 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
16 mm
Bending radius [R]
Bending radius [R]
18 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
EUR 95.84
EUR 95.84 / mplus VAT and shipping charges
Usually dispatched within 8 working days

Parts list

(1)
e-chain®
Part No. : E2C.10.16.018.0.ESDEUR 95.84
ESD energy chain E2C.10 series | One-piece, non-openable | inner height: 10.6mm

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h