iglidur® A230, Clip bearings, mm

iglidur® A230
iglidur® A230 drawing
1 from 2
iglidur® A230
iglidur® A230 drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: A230CM-05-02
  • Material: iglidur® A230
  • Shape: Clip bearings
  • Dimensions:
    • d1 5 mm
    • d2 6.2 mm
    • b3 2 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Specially developed for the food sector, iglidur® A230 is particularly suitable for machines and systems with food contact thanks to its optically easily detectable colouring, low moisture absorption and conformity with FDA and EU10/2011 guidelines. ​
Unsure if it fits?

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm