iglidur® M250 double flange bearing, MCI, inch

Shaft feed-through for sheet metal

iglidur® M250 double flange bearing, MCI, inch
iglidur® M250 double flange bearing, MCI, inch drawing
1 from 2
iglidur® M250 double flange bearing, MCI, inch
iglidur® M250 double flange bearing, MCI, inch drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: MCI-02-02
  • Material: iglidur® M250
  • Shape: Clip bearings
  • Dimensions:
    • d1 0.125 inch
    • d2 0.1718 inch
    • b3 0.136 inch
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
iglidur® clip bearings are designed specifically for fitting shafts through sheet metal. For this reason, the bearings have flanges located on both ends. The plain bearings are secured in the sheet metal plate on both sides after clipping in.

iglidur® M250 | The robust all-rounder with outstanding vibration dampening

The self-lubricating material iglidur® M250 is particularly characterised by impact resistance, vibration dampening and wear resistance. It proves itself particularly well under stresses where a vibration-dampening function of the material is required, e.g. in sports equipment and packaging machines. As it is also capable of embedding dirt, it is also suitable for agricultural machinery and gardening equipment.

Typical application areas

  • Agricultural engineering
  • Mechanical engineering
  • Furniture / Industrial design
  • Textile industry

When to use it?

  • When the material is exposed to heavy soiling
  • For excellent vibration dampening
  • At low to medium speeds
  • When mechanical rework is required
  • Insensitive to edge pressure
  • High impact resistance
  • Thick wall thicknesses according to DIN 1850

When not to use it?

  • For applications in wet areas
  • When very high precision is required
  • For very smooth shafts
  • When a cost-effective material with maximum wear resistance is required
Unsure if it fits?

Consulting

I look forward to answering your questions

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm