iglidur® A500, polysorb disc spring

For temperatures up to +250°C, FDA-compliant, light weight

iglidur® A500, polysorb disc spring
iglidur® A500, polysorb disc spring drawing
1 from 2
iglidur® A500, polysorb disc spring
iglidur® A500, polysorb disc spring drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: A500TEM-05
  • Material: iglidur® A500
  • Form: Shop disc springs
  • Dimensions:
    • d1 5.2 mm
    • d2 10 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • iglidur® A500: High temperature material
  • Compensation for axial clearance and manufacturing tolerances
  • Lightweight

iglidur® A500 | The endurance runner at higher temperatures in the food sector

iglidur® A500 is approved for direct contact with food. It has an exceptionally good chemical resistance and is thus suitable for the most difficult applications in the environment of machines for the food industry. Although iglidur® A500 is a very soft material, it also has excellent compressive strength, even at high temperatures.

Typical application areas

  • Beverage industry
  • Food industry
  • Medical technology

When do I use it?

  • When FDA conformity is required
  • When very high chemical resistance is required
  • When good abrasion resistance is required
  • For temperature resistance from -100°C to +250°C

When should I not use it?

  • When the highest wear resistance is required
  • When high temperature and chemical resistance is not required
  • When a low-cost universal bearing is required
Unsure if it fits?

Contact us

Contact details

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h