iglidur® FPF, flange bearing, mm

iglidur® FPF, flange bearing, mm
iglidur® FPF, flange bearing, mm drawing
1 from 2
iglidur® FPF, flange bearing, mm
iglidur® FPF, flange bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: FPFFM-0608-06
  • Material: iglidur® FPF
  • Shape: Flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Conductive and PTFE-free
  • Reduces maintenance and lubrication costs
  • Same or better tribological properties compared to iglidur F, depending on the application

The new iglidur FPF material is not only conductive, making it particularly suitable for applications with ESD requirements, but also PTFE-free.

Unsure if it fits?

Contact us

Contact details

Opening hours