iglidur® N54, sleeve bearing, mm - N54SM

The biopolymer based on renewable resources

iglidur® N54, sleeve bearing, mm - N54SM
iglidur® N54, sleeve bearing, mm - N54SM drawing
1 from 2
iglidur® N54, sleeve bearing, mm - N54SM
iglidur® N54, sleeve bearing, mm - N54SM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: N54SM-0608-06
  • Material: iglidur® N54
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Based on renewable resources

iglidur® N54 | The biopolymer based on renewable raw materials

iglidur® N54 is the first iglidur® material that is largely based on biopolymers. In addition to the fact that all iglidur® materials are already lubrication-free, this is a further step towards a positive environmental balance. Good coefficients of friction paired with service life that allow series use in sporadically moving applications give this material a firm place in the iglidur® product range.

Typical application areas

  • Mechanical engineering
  • Furniture / Industrial design

When do I use it?

  • For sporadically moving applications with low to medium loads
  • For virtually static loads
  • When the environmental balance of a product needs to be optimised

When do I not use it?

  • If a universal standard material is required
  • If there is a high frequency of movement and continuous operation
  • If there are elevated temperatures
Unsure if it fits?

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm