Change Language :
Cable guide systems are essential for reliable energy and data transmission in dry cleanrooms, which are used in applications such as electrode coating and cell assembly. To ensure that our cable guide systems fulfil the requirements of the dry environment, we have tested them for durability and cleanliness together with the Fraunhofer IPA.
The result: High cleanliness over a test period of 10 months, 15 million double strokes and certification for ISO Class 3 or 4 dry cleanrooms.

Together with the Fraunhofer Institute, we have developed two new certificates that confirm the dry cleanroom suitability of our energy chains in long-term tests. The two new certificates are divided into pre-aging and aging behaviour.
The "pre-aging certificate", which we commissioned for our e-skin soft and E14 energy chain systems, certifies the systems after 15 million double strokes and 10 months in the dry cleanroom. Here we received the best possible cleanroom ISO Class 4 certification (see Table 2).
Two of our cleanroom energy supply systems, the E6.J and the e-skin flat, were tested over a period of 10 months on an endurance machine in the dry cleanroom. They completed over 15 million double strokes. The systems were tested and certified for their cleanroom class every two months. The e-skin flat system withstood the double strokes without any problems and received the best possible ISO cleanroom Class 4 certification. A higher certification is not possible as the test environment (ISO Class 3 dry cleanroom with a relative humidity of <1% corresponding to a dew point of -40°C) is not clean enough. The E6.J was able to maintain this result for four months, but then lost a cleanroom class and finished with ISO Class 5 (see Table 3).
| Table 1: STANDARD dry cleanroom | v = 0.5 m/s a = 1 m/s | v = 1 m/s a = 2 m/s | v = 2 m/s a = 4 m/s |
|---|---|---|---|
| E6 (IPA report 2303-1408) | ISO 4 | ISO 4 | ISO 4 |
| TRC.ESD + fibre-rod (IPA report 2309-1461) | ISO 4 | ISO 4 | ISO 5 |
| Table 2: PRE-AGEING dry cleanroom | v = 0.5 m/s a = 1 m/s | v = 1 m/s a = 2 m/s | v = 2 m/s a = 4 m/s |
|---|---|---|---|
| SKS28 (IPA report 2411-1575)* | ISO 4 | ISO 4 | ISO 4 |
| E14 (IPA report 2411-1575) | ISO 4 | ISO 4 | ISO 4 |
| Table 3: AGEING BEHAVIOUR dry cleanroom | Time / double strokes | |||||
|---|---|---|---|---|---|---|
| Time: After running-in phase | double strokes: 0 | Time: After 2 months | double strokes 3.2 million | Time: After 4 months | double strokes: 5.1 million | Time: After 6 months | double strokes: 7.5 million | Time: After 8 months | double strokes: 10 million | Time: After 10 months | double strokes: 15 million | |
| e-skin* | ISO 4 | ISO 4 | ISO 4 | ISO 4 | ISO 4 | ISO 4 |
| E6* | ISO 4 | ISO 4 | ISO 4 | ISO 5 | ISO 5 | ISO 5 |
*Note: The cleanroom energy chains SKS28, e-skin flat, and E6 are certified to ISO Class 1 cleanroom standards under normal ambient humidity.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h