Shop plastic rods

Plastic rods are available in a wide range of iglidur® high-performance polymers. The rods can be ordered in individual lengths, ranging from 100 mm to 1000 mm and with a diameter of 10 mm to 100 mm. The properties of each individual material makes these suitable for all applications, such as requirements for especially low coefficient of friction or high temperatures, food compliance or FDA approved, chemically resistant and high load. All components are rigorously tested in our test lab. Configure online in 3 easy steps with the bar stock expert system to provide you with extensive suitability and service life analysis of the respective iglidur® plastic rod materials.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

iglidur® plastic rod

Wear problems are solved quickly and cost-effectively with a large selection of plastic rod products from igus®. They are long-lasting and their shape can be adapted individually. Plastic rod products made of iglidur® material do not need any additional lubrication and are maintenance-free. They have been specially developed for dynamic applications, have low coefficients of friction and are very hard-wearing. This substantially lengthens the service life of your application. iglidur® plastic rod products are available as round rods, tubes or plates of different lengths. Upon request, they can be machined if special shapes are needed. Depending on the application, different iglidur® materials with specific properties can be selected. For example, there are iglidur® plastic plastic rod products that withstand temperatures up to +250 °C or have been certified for food and drinking-water applications.

Contact us

Contact details

Opening hours