chainflex® control cable CF6

CF6.02.04 product image
igus-icon-lupe
1. Pressure extruded, oil-resistant PVC mixture 2. Extremely flex-resistant braid of tinned copper wires 3. Pressure extruded, gusset-filling PVC mixture 4. Mechanically superior TPE or PVC mixture 5. Fine stranded wire conductor of bare copper wires 6. High tensile strength centre element
igus-icon-lupe
CF6.02.04 product image
igus-icon-lupe
1 of 3
CF6.02.04 product image
1. Pressure extruded, oil-resistant PVC mixture 2. Extremely flex-resistant braid of tinned copper wires 3. Pressure extruded, gusset-filling PVC mixture 4. Mechanically superior TPE or PVC mixture 5. Fine stranded wire conductor of bare copper wires 6. High tensile strength centre element
CF6.02.04 product image
  • For heavy-duty applications
  • PVC outer jacket
  • Overall shield
  • Flame-retardant, FT4
  • Silicone-free
  • UV-resistant
  • Oil resistant (following DIN EN 50363-4-1)
  • CFRIP®
  • Guarantee up to 4 years
igus-icon-lieferzeit-dotCF6.02.04
(4x0.25)C