Linear guide carriages- drylin® W

  • Large selection
  • Robust
  • Quick assembly
  • Replaceable liners
  • Totally lubrication-free

drylin® W carriage options

Standard linear guide carriage

linear carriage
  • With linear housing of zinc die-casting
  • Material sliding elements: iglidur® J200
  • Available in different installation sizes
  • With manual clamp (optional)

Stainless-steel linear guide carriages

linear carriage
  • Material sliding element: iglidur® J200
  • Material: carriage plate V4A (1,4571)
  • Material: housing stainless precision casting(1,4408)

Linear carriages with roller bearings

hybrid linear carriage

drylin® W mono-slide carriage

mono carriage
  • Design: square
  • Material sliding element: iglidur® J
  • Material: Aluminium

Polymer drylin® W slide

plastic carriage
  • Design: square
  • Material sliding element: iglidur® L250
  • Material: Solid plastic

Complete drylin® slide systems

complete carriage
  • Carriages available with manual clamps
  • Different liners available.
  • Various threaded holes available.

Application examples of drylin® W carriages

camera slider
  • Smooth motion
  • Lubrication-free
  • Easy and fast assembly
  • Almost no background ambient noise due to the absence of balls
  • No bending of the profile
drylin w in car
  • Limited space
  • Lightweight
  • No lubrication
  • Silence in movement
  • Robust
  • Maintainance-free.

Application examples

banner aigro

AIGRIO UP

Velolift

MAX Velolift

Fiedler

Municipal vehicle

banner

SLIDE

General information about drylin® W

Liners

Liners for a large number of applications

drylin-w-housing

Replace liners even more easily

smart carriage

The smart drylin® W carriage

Test bearings

Tested and proven.

young engineers support

Frequently asked questions regarding drylin® W carriages


Contact us

Contact details

Opening hours